IESNA:LM-63-2002
[TEST]P941630
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28772
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2624.6 2608.1 2573.7 2543.8 2536.4 2539.3 2548.3 2564.8 2579.7 2584.2
2585.7 2608.1 2654.5 2730.8 2857.9 3037.3 3255.7 3518.9 3855.4 4256.2
4710.8 5267.1 5941.6 6708.8 7534.3 8421.1 9272 9668.3 9088.1 7022.8
3821 1078.2 330.5 195.9 112.2 46.4 0
2624.6 2615.6 2579.7 2549.8 2542.3 2543.8 2552.8 2569.3 2582.7 2587.2
2590.2 2614.1 2659 2739.7 2863.9 3044.8 3266.2 3530.9 3876.3 4277.1
4746.7 5319.5 6020.8 6771.6 7612 8521.3 9354.3 9713.2 8996.9 6865.8
3643 1011 320 179.5 104.7 41.9 0
2624.6 2612.6 2578.2 2546.8 2533.4 2534.9 2539.3 2548.3 2554.3 2560.3
2569.3 2594.7 2642.5 2718.8 2844.4 3010.4 3222.8 3474 3798.5 4194.9
4689.9 5309 6035.8 6843.4 7680.8 8569.2 9408.1 9844.8 9313.9 7416.1
4402.7 1624.1 433.7 215.4 127.1 49.4 0
2624.6 2606.6 2573.7 2539.3 2521.4 2516.9 2519.9 2521.4 2521.4 2531.9
2546.8 2575.2 2623.1 2697.9 2805.5 2964.1 3174.9 3432.2 3756.7 4151.5
4686.9 5326.9 6143.5 7063.2 8005.4 8929.6 9792.5 10280 10010.8 8608
5910.2 2859.4 861.4 314.1 152.5 47.9 0
2624.6 2606.6 2575.2 2539.3 2516.9 2512.4 2515.4 2515.4 2515.4 2527.4
2554.3 2579.7 2620.1 2684.4 2781.6 2928.2 3140.5 3405.2 3731.2 4147
4695.8 5427.1 6370.8 7487.9 8636.5 9665.4 10495.4 11021.8 11084.6 10366.7
8267.1 4972.5 2111.6 538.4 181 41.9 0
2624.6 2602.2 2570.7 2534.9 2510.9 2506.4 2510.9 2516.9 2516.9 2528.9
2557.3 2578.2 2609.6 2678.4 2781.6 2928.2 3134.5 3405.2 3737.2 4175.4
4748.2 5534.8 6590.6 7878.2 9185.3 10320.4 11151.9 11771 12150.9 11908.6
10321.9 7247.1 3471 1090.2 231.8 53.8 0
2624.6 2606.6 2573.7 2536.4 2512.4 2506.4 2509.4 2515.4 2515.4 2527.4
2554.3 2582.7 2623.1 2688.9 2790.6 2940.1 3149.5 3412.7 3741.7 4157.5
4706.3 5439.1 6387.2 7487.9 8624.5 9675.8 10543.2 11147.4 11228.1 10438.5
8457 5163.9 2029.4 523.4 151 40.4 0
2624.6 2609.6 2578.2 2540.8 2516.9 2510.9 2515.4 2519.9 2524.4 2536.4
2555.8 2587.2 2638 2714.3 2823.5 2974.5 3188.4 3448.6 3773.1 4179.9
4718.3 5397.2 6218.2 7114 8030.8 8956.5 9834.3 10326.4 9989.9 8675.3
6079.2 2922.2 871.9 327.5 155.5 47.9 0
2624.6 2614.1 2581.2 2545.3 2525.9 2522.9 2528.9 2540.8 2551.3 2561.8
2575.2 2602.2 2654.5 2736.7 2859.4 3028.4 3239.2 3495 3815 4202.3
4692.8 5301.5 6014.9 6794 7607.6 8486.9 9351.3 9786.5 9328.9 7758.6
4902.2 1926.2 551.8 263.2 140.6 56.8 0
2624.6 2617.1 2582.7 2546.8 2530.4 2528.9 2539.3 2560.3 2578.2 2588.7
2599.2 2626.1 2675.4 2759.2 2887.8 3068.7 3290.1 3557.8 3886.8 4284.6
4745.2 5318 5977.5 6717.7 7504.4 8376.2 9206.2 9532.3 8916.1 6921.1
3792.6 1142.6 348.4 176.5 94.2 37.4 0
2624.6 2615.6 2582.7 2546.8 2530.4 2530.4 2540.8 2560.3 2579.7 2588.7
2597.7 2620.1 2670.9 2750.2 2877.3 3053.8 3273.6 3553.3 3883.8 4260.7
4713.8 5262.6 5919.2 6663.9 7414.6 8286.5 9134.5 9535.2 9014.8 7129
4039.3 1269.7 367.9 191.4 98.7 34.4 0
